Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Hakon®-Clamping sets - Series 100
Bill of material
Hakon Clamping Sets Series 100 KETTEN FUCHS Artikel-Nr. 100-3557
CNSORDERNO
Order number
100-3557
DXD
Size
35 × 57 mm
H
Length
28 mm
H1
Length
22 mm
AS
Number pieces
8 mm
M
Screw size
M6x18
MD
Transferable tightening torque
17 Nm
MT
Transferable torsional moment
822 Nm
FAX
Transferable axial force
47 kN
PW
Surface pressure wave
207 N/mm^2
PN
Surface pressure Hub
127 N/mm^2
CNSMASSEXACT
mass
0.250 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices